??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
BSS26Z110
HELP_VARIABLE
Company
PRiCi FA
Description
BSS26Z,BSS27Z - Flat lock handle press type single point type
Bill of material
BSS26Z110
MODEL
Model
LV1
type
MAT1
Base material
ZDC5
MAT2
Handle material
ZDC5
MAT3
Lock tongue material
Q235
SUR1
Base material surface treatment
Nano matt white
SUR2
Handle surface treatment
Nano matt white
SUR3
Surface treatment of locking tab
Galvanizing
CODE
Code
VAR02
A
mm
FIX02
Reference weight
0.23 kg
FIX04
B
35 mm
FIX06
A1
17 mm
FIX08
H
30 mm
FIX10
T
22 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D