??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
CFC5-13
HELP_VARIABLE
Company
PRiCi FA
Description
CFC,CFCS - Cam Followers - Slotted Crowned
Bill of material
CFC5-13
MODEL
Model
LV1
Type
MAT
Material
Equivalent to SUJ2
ATT
Attachment
1 Hex Nut (S45C Carbon Steel, Black Oxide)
CODE
Code
VAR02
d
mm
FIX02
d Tolerance
0/-0.012 mm
VAR04
D
mm
FIX04
M
M5×0.8 mm
FIX06
k
7.5 mm
FIX08
W
9 mm
FIX10
W1
10.0 mm
FIX12
L
23 mm
FIX14
d1
3.1 mm
FIX16
d2
- mm
FIX18
k1
- mm
FIX20
R
250 mm
FIX22
f(min.)
9.7 mm
FIX24
Basic Load Rating Cr (Dynamic)
3.14 KN
FIX26
Basic Load Rating Cor (Static)
2.77 KN
FIX28
Max. Allowable Load
1.42 KN
FIX30
Track Load Capacity
0.53 KN
FIX32
Max. Rotational Speed
rpm
FIX34
Mass
10.5 g
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D