??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CLT37CB1.0-300-N
HELP_VARIABLE
Company
PRiCi FA
Description
CLT37CB,CLT38CB - Rack Gears - Hole Position Configurable · Hole Position Unconfigurable
Bill of material
CLT37CB1.0-300-N
MODEL
Model
LV1
Type
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
HN
Hardness
Tooth Induction Hardened 45~55HRC
CODE
Code
VAR02
Module
VAR04
Nominal
VAR06
Hole Machining
VAR08
Hole Position A Specify unit 1mm
mm
VAR10
Hole Position B Specify unit 1mm
mm
VAR12
Hole Position C Specify unit 1mm
mm
FIX02
Number of Effective Teeth
95
FIX04
L
298.45 mm
FIX06
P(Pitch)
3.142 mm
FIX08
Wa
10.0 mm
FIX10
H
12 mm
FIX12
h
11.0 mm
FIX14
M(coarse thread)
FIX16
d1
0.0 mm
FIX18
d2
0.0 mm
FIX20
Z1
0.0 mm
FIX22
B(Hole Pitch)
0 mm
FIX24
K(Number of Holes)
0
VAR14
End additional processing of Tapped
VAR16
M Selection
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D