??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
CP23CL65-15-15
HELP_VARIABLE
Company
PRiCi FA
Description
CP23CL,CP23AL - Stepped diaphragm coupling Double diaphragm stop screw fixation Keyway type
Bill of material
CP23CL65-15-15
MODEL
model
MMAT
Main material
DMAT
Diaphragm material
stainless steel
MSUR
Main body surface treatment
ATT
Attachment
Stop screw
CODE
code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 selected
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
mm
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
65 mm
FIX04
D1
46.5 mm
FIX06
L
77.0 mm
FIX08
L1
25 mm
FIX10
M
M5
FIX12
Rated torque
N*m
FIX14
Maximum speed
r/min
FIX16
Moment of inertia
kg*m^2
FIX18
Static torsional stiffness
N*m/rad
FIX20
Allowable radial deviation
0.2 mm
FIX22
Allowable angular deviation
°
FIX24
Allowable axial deviation
±0.6 mm
FIX26
Weight
g
FIX95
PDF
PDF
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D