??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CPGXK15-6-6
HELP_VARIABLE
Company
PRiCi FA
Description
CPGX,CPGXK,CPGXLK,CPGXRK - Cross Couplings - High Rigidity - Set Screw
Bill of material
CPGXK15-6-6
MODEL
Model
LV1
Shaft hole shape
HMAT
Hub Material
SUS304 Sintered alloy
SMAT
Spacer Material
Aluminum Bronze (Sold Lubricant Embedded)
ATT
Attachment
Set Screw
CODE
Code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 selected
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
14.5 mm
FIX04
D1
15.0 mm
FIX06
d3
7.2 mm
FIX08
L
16.0 mm
FIX10
l
5.4 mm
FIX11
F
2.6 mm
FIX12
Set Screw M
M3
FIX14
Set Screw Tightening torque
0.7 N·m
FIX16
Allowable Torque
3 N·m
FIX18
Angular Misalignment
1.5 °
FIX20
Lateral Misalignment
0.5 mm
FIX22
Static Torsional Spring Constant
800 N·m/rad
FIX24
Max. Rotational Speed
8000 r/min
FIX26
Moment of Inertia
4x10-8 kg/m^2
FIX28
Allowable Axial Misalignment
±0.1 mm
FIX30
Mass
15 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D