??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
CT19T6-10
HELP_VARIABLE
Company
PRiCi FA
Description
CT19T - Oil Free Bushing Copper Alloy Thrust Type Standard
Bill of material
CT19T6-10
MODEL
Model
CT19T6-10
LV1
LV1 type
Standard type
MAT
Material
Equivalent to High-strength brass alloy inlay solid lubricant
CODE
Code
CT19T
VAR15
d
mm
FIX02
E7
+0.032/+0.020 mm
VAR20
L
mm
FIX04
D
12 mm
FIX06
r6
+0.034/+0.023 mm
FIX08
Ha
22 mm
FIX10
t
3 mm
FIX12
jizhunchicun
12 mm
FIX14
rongcha(H7)
+0.018/0 mm
FIX95
PDF
PDF
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览
3D
尺寸标注
2D