??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CT28T8-20
HELP_VARIABLE
Company
PRiCi FA
Description
CT27T,CT28T,CT29T,CT30T - Flange Integrated Oil Free Bushings - Copper Alloy Pilot Flanged
Bill of material
CT28T8-20
MODEL
Model
LV1
Type
LV2
Flange Type
MAT
Material
High Tensile Brass Alloy Solid Lubricant Embedded
CODE
Code
VAR02
d
mm
FIX02
d Tolerance
+0.028/+0.013 mm
VAR04
L Select
mm
FIX04
D
12 mm
FIX06
D Tolerance
0/-0.018 mm
FIX08
Da
11.5 mm
FIX10
L1
5 mm
FIX12
Ha
27 mm
FIX14
T
4 mm
FIX16
t
2.3 mm
FIX18
d1
3.5 mm
FIX20
d2
6.0 mm
FIX22
P.C.D.
mm
FIX24
F
0 mm
FIX26
A
mm
FIX28
Accessory: Hex Socket Low Head Cap Screw
M3-10×2
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D