??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
CT41T6-6
HELP_VARIABLE
Company
PRiCi FA
Description
CT41T,CT42T - Oil free liner casting type, straight column type, shoulder type
Bill of material
CT41T6-6
MODEL
Model
LV1
type
MAT
Material
FC250
CODE
Code
VAR02
d
mm
FIX02
dG6 tol
+0.014/+0.005 mm
VAR04
L
mm
FIX04
D
10 mm
FIX06
Dm6
+0.018/+0.007 mm
FIX08
C max
0.3 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D