??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
CX21CN5-10
HELP_VARIABLE
Company
PRiCi FA
Description
CX21CN - Latch spring type
Bill of material
CX21CN5-10
MODEL
Model
CX21CN5-10
MAT1
Ball joint material
SUS440C
MAT2
Pin material
S45C
MAT3
Handle material
SUM22
MAT4
Ring material
SWRH
HN
Ball hardness
55HRC~
SUR1
Pin surface treatment
Electroless nickel plating
SUR2
Handle surface treatment
Electroless nickel plating
SUR3
Ring surface treatment
nickelage
CODE
Code
CX21CN
VAR02
d
mm
VAR04
L
mm
FIX02
d1
5.5 mm
FIX04
d2
11 mm
FIX06
D
25 mm
FIX08
T
6 mm
FIX10
A
22 mm
FIX12
Recommended dimensions for mating holes (tolerance class H11)
5+0.07/0 mm
FIX14
Resistance during disassembly and assembly
9 N
FIX16
Pin shear load
5 KN
FIX18
weight
18~25 g
FIX95
PDF
PDF
Загрузка CAD-моделей
Вы еще не создали файл CAD или PDF для загрузки.
Предварительные просмотры
3D
2D