??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
DHFA6-4
HELP_VARIABLE
Company
PRiCi FA
Description
DHFA,SDHFA - Locating Pins - Small Head, Tapered·Tapped - Dimensions Selectable
Bill of material
DHFA6-4
MODEL
Model
LV1
shape
Round
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
-0.004/-0.012 mm
VAR04
P Selection
mm
FIX04
L
10 mm
FIX06
B
5 mm
FIX08
E
2 mm
FIX10
M(Coarse)
M3 mm
FIX12
Sa
5 mm
VAR06
Change Length of Tapered Point
VAR08
TC Specify unit 1mm
mm
VAR10
Processing neck R
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D