??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
SDHFFMS2-P1.5-L2-B2-E0.5-A15
HELP_VARIABLE
Company
PRiCi FA
Description
DHFF,SDHFF,DHVF,SDHVF - Locating Pins - Small Head, Tapered - Configurable Taper Angle / D and P Selectable Tolerance - Standed Type
Bill of material
SDHFFMS2-P1.5-L2-B2-E0.5-A15
MODEL
Model
LV1
Shape
MAT
Material
HN
Hardness
CODE
Code
VAR02
D Tolerance Selection
VAR04
P Tolerance Selection
VAR06
D
mm
FIX02
D dim. Tolerance
+0.008/+0.002 mm
VAR08
P Specify unit 0.01mm
mm
Enter value for VAR08
P Specify unit 0.01mm
mm
cm
inch
ft
FIX04
P dim. Tolerance
0/-0.01
VAR10
L Specify unit 1mm
mm
Enter value for VAR10
L Specify unit 1mm
mm
cm
inch
ft
VAR12
B Specify unit 0.1mm
mm
Enter value for VAR12
B Specify unit 0.1mm
mm
cm
inch
ft
VAR14
E Specify unit 0.1mm
mm
Enter value for VAR14
E Specify unit 0.1mm
mm
cm
inch
ft
VAR16
A Selection
mm
FIX06
C
mm
FIX08
Ka
mm
VAR18
Processing Insertion Guide
FIX10
S
0 mm
VAR20
Processing Sphere Tip
VAR22
Processing Air Vent
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D