??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SDKFA5-3
HELP_VARIABLE
Company
PRiCi FA
Description
DKFA,SDKFA,DKVA,SDKVA - Locating Pins - Shouldered - Tapped - Dimensions Selectable
Bill of material
SDKFA5-3
MODEL
Model
LV1
Shape
TOL
D Tolerance
m6
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
+0.012/+0.004 mm
VAR04
P Selection
mm
FIX04
L
10 mm
FIX06
E
2.0 mm
FIX08
H
8 mm
FIX10
B
5 mm
FIX12
Sa
3 mm
FIX14
M(Coarse)
M2
FIX16
Ka
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D