??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DKFFBMS3-P2-L2-B2-E0.5-A15
HELP_VARIABLE
Company
PRiCi FA
Description
DKFFB,SDKFFB - Locating Pins - Shouldered - Tapered - Configurable Taper Angle / D and P Selectable Tolerance - Threaded Type
Bill of material
DKFFBMS3-P2-L2-B2-E0.5-A15
MODEL
Model
LV1
Shape
Round
MAT
Material
HN
Hardness
CODE
Code
VAR02
D Tolerance Selection
VAR04
P Tolerance Selection
VAR06
D
mm
FIX02
D dim. Tolerance
+0.008/+0.002 mm
VAR08
P Specify unit 0.01mm
mm
Enter value for VAR08
P Specify unit 0.01mm
mm
cm
inch
ft
FIX04
P dim. Tolerance
0/-0.01 mm
VAR10
L Specify unit 1mm
mm
Enter value for VAR10
L Specify unit 1mm
mm
cm
inch
ft
VAR12
B Specify unit 0.1mm
mm
Enter value for VAR12
B Specify unit 0.1mm
mm
cm
inch
ft
VAR14
E Specify unit 0.1mm
mm
Enter value for VAR14
E Specify unit 0.1mm
mm
cm
inch
ft
VAR16
A Selection
°
FIX06
H
6.0 mm
FIX08
M(Coarse)
M3
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D