??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DLH24CN5-8
HELP_VARIABLE
Company
PRiCi FA
Description
DLH24C,DLH24CN,DLH28C,DLH28CB,DLH28CN - Bushings for locating pins - two-sided cut flange type
Bill of material
DLH24CN5-8
MODEL
Model
LV1
type
MAT
material
Equivalent to 9CrWMn(SKS3)
SUR
surface treatment
HN
Hardness
CODE
code
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014 mm
VAR04
P
mm
VAR06
L
mm
FIX04
R
1 mm
FIX06
Ha
25 mm
FIX08
W
12 mm
FIX10
T
5 mm
FIX12
A
17 mm
FIX14
d
3.3 mm
FIX16
d1
6.5 mm
FIX18
h
3.6 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D