??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DWXB6
HELP_VARIABLE
Company
PRiCi FA
Description
DWXB,SDWXB - Locating Pins - Pilot
Bill of material
DWXB6
MODEL
Model
MAT
Material
HN
Hardness
CODE
Code
VAR02
No.
FIX02
D dim. Tolerance
-0.004/-0.012 mm
FIX04
A
10 mm
FIX06
d
3.5 mm
FIX08
d1
6.5 mm
FIX10
h1
4 mm
FIX12
L
10 mm
FIX14
F
5 mm
FIX16
Applicable Screw
M3
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D