??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ105CK6-25-F2-B0-P3-T2-S0-Q3-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ105CK - Linear Shaft - Oil Free Bushings - Both End External Thread with Wrench Flats
Bill of material
DXZ105CK6-25-F2-B0-P3-T2-S0-Q3-SC0
MODEL
Model
DXZ105CK6-25-F2-B0-P3-T2-S0-Q3-SC0
TOL
D Tolerance
f8 mm
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ105CK
VAR02
D
mm
FIX02
D Tolerance
-0.010/-0.028 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
VAR12
P Selection
mm
FIX06
P Tolerance
-0.002/-0.008 mm
VAR14
T Specify unit 1mm
mm
Enter value for VAR14
T Specify unit 1mm
mm
cm
inch
ft
VAR16
S Specify unit 1mm
mm
VAR18
Q Selection
mm
FIX08
Q Tolerance
-0.002/-0.008 mm
VAR20
SC Specify unit 1mm
mm
Enter value for VAR20
SC Specify unit 1mm
mm
cm
inch
ft
FIX10
W
5 mm
FIX12
L1
8 mm
FIX14
(Y)Max.
800 mm
FIX18
C
Less than 0.5 mm
VAR22
Append second wrench flats processing
VAR24
SX Specify unit 1mm
mm
VAR26
Additional plane machining
VAR28
FC Specify unit 1mm
mm
VAR30
WFC Specify unit 1mm
mm
VAR32
E Specify unit 1mm
mm
VAR34
A Specify unit 1mm
mm
FIX20
H
0.0 mm
VAR36
For relief groove machining P size parts
FIX22
PC
0.0 mm
FIX24
F-B
0 mm
VAR38
For relief groove machining Q size parts
FIX26
QC
0.0 mm
FIX28
T-S
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D