??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ17J4-25-M2-N2
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ17J,DXZ17JK,DXZ17SK - Linear Shafts - High Precision And Precision Type - Both End Internal Thread
Bill of material
DXZ17J4-25-M2-N2
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.004/-0.012
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
Left Internal Thread
VAR10
M(Coarse thread) Selection
mm
VAR12
MSC(Fine thread) Selection
mm
VAR14
Right Internal Thread
mm
VAR16
N(Coarse thread) Selection
mm
VAR18
NSC(Fine thread) Selection
mm
FIX06
C
Less than 0.2 mm
VAR20
Additional plane machining
VAR22
FC Specify unit 1mm
mm
VAR24
WFC Specify unit 1mm
mm
VAR26
E Specify unit 1mm
mm
VAR28
A Specify unit 1mm
mm
FIX08
H
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D