??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ40J3-25-B3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ40J,DXZ40JK - Guide shaft-high precision standard type-one end external thread same diameter type
Bill of material
DXZ40J3-25-B3
MODEL
Model
TOL
D Tolerance
g6
MAT
Material
Equivalent to SUJ2
SUR
Surface treatment
HN
Hardness
High frequency quenching 58HRC~
CODE
Code
VAR02
D
mm
FIX02
DGC
-0.002/-0.008
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
VAR06
B Specify unit 1mm
mm
Enter value for VAR06
B Specify unit 1mm
mm
cm
inch
ft
FIX04
MZHI
3 mm
FIX06
(Y)MAX
200 mm
FIX08
M Coarse thread
M3
FIX10
M Pitch
0.50 mm
VAR08
Append spanner slot processing
VAR10
SC Specify unit 1mm
mm
FIX12
W
0 mm
FIX14
L1
0 mm
VAR12
Additional plane machining
VAR14
FC Specify unit 1mm
mm
VAR16
E Specify unit 1mm
mm
FIX16
H
0.0 mm
FIX18
C
0.2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D