??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ59CK6-20
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ59CK - Linear Shafts - Oil Free Bushings - Straight Type
Bill of material
DXZ59CK6-20
MODEL
Model
DXZ59CK6-20
TOL
D Tolerance
f8 mm
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ59CK
VAR02
D
mm
FIX02
D Tolerance g6
-0.010/-0.028 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
FIX06
C
Less than 0.5 mm
VAR08
Append spanner slot processing
VAR10
SC Specify unit 1mm
mm
VAR12
SX Specify unit 1mm
mm
FIX08
W
0 mm
FIX10
L1
0 mm
VAR14
Additional plane machining
VAR16
FC Specify unit 1mm
mm
VAR18
WFC Specify unit 1mm
mm
VAR20
E Specify unit 1mm
mm
VAR22
A Specify unit 1mm
mm
FIX12
H
0.0 mm
VAR24
Additional V groove processing
VAR26
VC Specify unit 1mm
mm
VAR28
WVC Specify unit 1mm
mm
VAR30
F Specify unit 1mm
mm
FIX14
W
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D