??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
ENT3-6
HELP_VARIABLE
Company
PRiCi FA
Description
ENT ENTS - Slotted self-tapping thread sleeve
Bill of material
ENT3-6
MODEL
Model
LV1
LV1 type
Slotted self-tapping thread sleeve
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
M
VAR15
L
6 mm
FIX02
Thread Bottom Hole Diameter (Reference)
4.6 mm
FIX04
D(External thread diameter)
5.0 mm
FIX06
D(External thread pitch)
0.50 mm
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D