??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
FDYP6
HELP_VARIABLE
Company
PRiCi FA
Description
FDYP - Indexing Plungers - Coarse Thread Rest Position Type
Bill of material
FDYP6
MODEL
Model
FDYP6
KMAT
Knob Material
Nylon
MMAT
Main Body Material
Equivalent to S45C
MSUR
Main Body Surface treatment
White zinc
PMAT
Pin Material
Equivalent to SUJ2
NMAT
Nnt Material
Equivalent to SS400
NSUR
Nnt Surface treatment
White zinc
CODE
Code
FDYP
VAR02
M
FIX02
Pitch (Coarse Thread)
1.00 mm
FIX04
C
4 mm
FIX06
La
33.0 mm
FIX08
D
12 mm
FIX10
E
4 mm
FIX12
I
12 mm
FIX14
H
10 mm
FIX16
F
7.0 mm
FIX18
S
10 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D