??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
GE-1500-5-A-32
HELP_VARIABLE
Company
PRiCi FA
Description
GE_1500W - Geared motor - standard horizontal 1500W
Bill of material
GE-1500-5-A-32
MODEL
Model
GE-1500-5-A-32
CODE
Code
GE
VAR02
Power
1500 W
VAR04
Reduction ratio
VAR06
Type
VAR08
Brake
VAR10
Axle diameter
FIX02
Frequency
50/60 HZ
FIX03
Voltage
110/220 V
FIX04
Electric current
28/14 A
FIX05
Rotation number
1400/1700 rpm
FIX06
Output speed(50HZ/60HZ)
300/360 rpm
FIX07
Output torque(50HZ/60HZ)
4.5/3.8 kg.m
FIX08
Vertical load of output shaft(50HZ/60HZ)
165/150 KG
FIX09
Actual speed ratio
5.01
FIX10
A1
441.5 mm
FIX12
A2
457 mm
FIX14
D
130 mm
FIX16
E
170 mm
FIX18
F
215 mm
FIX20
G
165 mm
FIX22
H
14 mm
FIX24
J
30 mm
FIX26
K
75 mm
FIX28
L
18 mm
FIX29
M
175 mm
FIX30
X
214 mm
FIX31
Y
138.5 mm
FIX32
Z
133 mm
FIX35
Output shaft end(P)
55 mm
FIX36
Output shaft end(Q)
50 mm
FIX37
Output shaft end(S)
32 mm
FIX38
Output shaft end(T)
35.5 mm
FIX39
Output shaft end(W)
10 mm
FIX40
weight
35.0 kg
FIX95
PDF
PDF
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览
3D
尺寸标注
2D