??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GE-200-3-A-18
HELP_VARIABLE
Company
PRiCi FA
Description
GE_200W - Geared motor - standard horizontal 200W
Bill of material
GE-200-3-A-18
MODEL
Model
GE-200-3-A-18
CODE
Code
GE
VAR02
Power
200 W
VAR04
Reduction ratio
VAR06
Type
VAR08
Brake
VAR10
Axle diameter
FIX02
Frequency
50/60 HZ
FIX03
Voltage
110/220 V
FIX04
Electric current
3.6/1.8 A
FIX05
Rotation number
1350/1650 rpm
FIX06
Output speed(50HZ/60HZ)
500/600 rpm
FIX07
Output torque(50HZ/60HZ)
0.37/0.31 kg.m
FIX08
Vertical load of output shaft(50HZ/60HZ)
30/25 KG
FIX09
Actual speed ratio
3.13
FIX10
A1
287 mm
FIX12
A2
295 mm
FIX14
D
40 mm
FIX16
E
110 mm
FIX18
F
135 mm
FIX20
G
65 mm
FIX22
H
10.0 mm
FIX24
J
16.0 mm
FIX26
K
50 mm
FIX28
L
11 mm
FIX29
M
125 mm
FIX30
X
130 mm
FIX31
Y
88.5 mm
FIX32
Z
103 mm
FIX35
Output shaft end(P)
30 mm
FIX36
Output shaft end(Q)
26 mm
FIX37
Output shaft end(S)
18 mm
FIX38
Output shaft end(T)
20 mm
FIX39
Output shaft end(W)
5 mm
FIX40
weight
7.0 kg
FIX95
PDF
PDF
ダウンロード(CADデータ)
ダウンロードファイルがまだ生成されていません。「CADデータ生成」をクリックしてデータを生成して下さい。
プレビュー
3D
情報
2D