??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GE-400-3-A-22
HELP_VARIABLE
Company
PRiCi FA
Description
GE_400W - Geared motor - standard horizontal 400W
Bill of material
GE-400-3-A-22
MODEL
Model
GE-400-3-A-22
CODE
Code
GE
VAR02
Power
400 W
VAR04
Reduction ratio
VAR06
Type
VAR08
Brake
VAR10
Axle diameter
FIX02
Frequency
50/60 HZ
FIX03
Voltage
110/220 V
FIX04
Electric current
7.6/3.8 A
FIX05
Rotation number
1350/1650 rpm
FIX06
Output speed(50HZ/60HZ)
500/600 rpm
FIX07
Output torque(50HZ/60HZ)
0.7/0.6 kg.m
FIX08
Vertical load of output shaft(50HZ/60HZ)
54/45 KG
FIX09
Actual speed ratio
4.29
FIX10
A1
334.0 mm
FIX12
A2
328 mm
FIX14
D
65 mm
FIX16
E
130 mm
FIX18
F
158 mm
FIX20
G
90 mm
FIX22
H
12.0 mm
FIX24
J
18.2 mm
FIX26
K
63 mm
FIX28
L
14 mm
FIX29
M
160 mm
FIX30
X
160 mm
FIX31
Y
97.5 mm
FIX32
Z
123 mm
FIX35
Output shaft end(P)
40 mm
FIX36
Output shaft end(Q)
35 mm
FIX37
Output shaft end(S)
22 mm
FIX38
Output shaft end(T)
25.0 mm
FIX39
Output shaft end(W)
7 mm
FIX40
weight
12.5 kg
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D