??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
GL102F8
HELP_VARIABLE
Company
PRiCi FA
Description
GL102F,GL102G,GL102H - Ball Rollers - Set Screw
Bill of material
GL102F8
MODEL
Model
MMAT
Main Body Material
SMAT
Spacer Material
MBMAT
Main Ball Material
SBMAT
Sub Ball Material
Equivalent to SUS440C(HRC55~)
CODE
Code
VAR02
M
mm
FIX02
L
14 mm
FIX04
L1
mm
FIX06
D
mm
FIX08
d1
4.76 mm
FIX10
S
mm
FIX12
t
mm
FIX14
E
mm
FIX16
W
mm
FIX18
l
mm
FIX20
Allowable Load N (kgf)
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D