??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
GL103D14
HELP_VARIABLE
Company
PRiCi FA
Description
GL103D - Ball Rollers - Plunger Type - Press Fit
Bill of material
GL103D14
MODEL
Model
GL103D14
MMAT
Main Body Material
Equivalent to SUS304
SMAT1
Spacer Material
Equivalent to SUS304
BMAT
Ball Material
Equivalent to SUS440C(HRC55~)
CMAT
Casing Material
Equivalent to SUS304
SMAT2
Spring Material
Equivalent to SUS631J1
CODE
Code
GL103D
VAR02
D1
mm
FIX02
D
16 mm
FIX04
L
14.0 mm
FIX06
L1
1.5 mm
FIX08
d1
5.56 mm
FIX10
l
1.5 mm
FIX12
Load min.
23 N
FIX14
Load max.
30 N
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D