??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
GL103E16
HELP_VARIABLE
Company
PRiCi FA
Description
GL103E - Ball Rollers - Plunger Type - Threaded
Bill of material
GL103E16
MODEL
Model
GL103E16
MMAT
Main Body Material
Equivalent to SUS304
SMAT1
Spacer Material
Equivalent to SUS304
BMAT
Ball Material
Equivalent to SUS440C(HRC55~)
CMAT
Casing Material
Equivalent to SUS304
SMAT2
Spring Material
Equivalent to SUS631J1
RMAT
Retaining Ring Material
Equivalent to SUS304
CODE
Code
GL103E
VAR02
Nominal
FIX02
M (Fine)
16×1.5
FIX04
D
19 mm
FIX06
D1
13.5 mm
FIX08
L
14.0 mm
FIX10
L1
1.5 mm
FIX12
L2
9 mm
FIX14
a
2.0 mm
FIX16
d1
5.56 mm
FIX18
P
15.4 mm
FIX20
l
1.5 mm
FIX22
Load min.
23 N
FIX24
Load max.
30 N
VAR04
Includes a special wrench
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D