??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
GL103F10
HELP_VARIABLE
Company
PRiCi FA
Description
GL103F - Ball Rollers - Round Head Stud
Bill of material
GL103F10
MODEL
Model
GL103F10
MMAT
Main Body Material
Equivalent to SUS304
SMAT
Spacer Material
Equivalent to SUS304
MBMAT
Main Ball Material
Equivalent to SUS440C(HRC55~)
SBMAT
Sub Ball Material
Equivalent to SUS440C(HRC55~)
CODE
Code
GL103F
VAR02
M
FIX02
L
12 mm
FIX04
L1
2.5 mm
FIX06
H
10 mm
FIX08
D
18.5 mm
FIX10
d1
8.73 mm
FIX12
a
2.0 mm
FIX14
P
15.4 mm
FIX16
Allowable Load N (kgf)
55(5.6)
VAR04
Includes a special wrench
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D