??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GL58SMR3-12
HELP_VARIABLE
Company
PRiCi FA
Description
GL57UHB,GL57UHW,GL57UMB,GL57UMW,GL57DHR,GL57SMR,GL58UHB,GL58UHW,GL58UMB,GL58UMW,GL58SMR,GL59UHB,GL59UHW,GL59UMB,GL59UMW,GL59DHR,GL59SMR,GL60UHB,GL60UHW,GL60UMB,GL60UMW,GL60SMR - Rubber coated bearing external thread standard elongated cylindrical type
Bill of material
GL58SMR3-12
MODEL
Model
LV1
Bearing material
LV2
type
MAT
Material
HN
Hardness
SUR
Surface treatment
CODE
Code
VAR02
d
mm
VAR04
D
mm
FIX02
M (coarse thread)
M3
FIX04
F
mm
FIX06
Allowable load
N
FIX08
B
3 mm
FIX10
Da
7 mm
FIX12
B1
0 mm
FIX14
r(min.)
0.1 mm
FIX16
G
1.5 mm
FIX18
Using bearings
683ZZ
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D