??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GL75J22
HELP_VARIABLE
Company
PRiCi FA
Description
GL65SJ,GL65J,GL70SJ,GL70J,GL75J,GL76J - Engineering plastic bearing U-shaped groove/V-shaped groove
Bill of material
GL75J22
MODEL
Model
LV1
type
LV2
type
MAT1
Surface resin material
polyacetal
MAT2
Bearing material
MAT3
Bearing material
SUR
Shaft surface treatment
CODE
Code
VAR02
D
mm
FIX02
Allowable load
78.4 mm
FIX04
d
6 mm
FIX06
Da
19 mm
FIX08
B
7 mm
FIX10
R
mm
FIX12
G
2.5 mm
FIX14
Using bearings
696ZZ
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D