??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
SJDGFBP3-P3.5-L0-B2-ML3
HELP_VARIABLE
Company
PRiCi FA
Description
JDGFBP,SJDGFBP,JDGVBP,SJDGVBP - Locating Pins - Large Head, Tapered - Threaded- Dimensions Configurable
Bill of material
SJDGFBP3-P3.5-L0-B2-ML3
MODEL
Model
LV1
Shape
TOL
D Tolerance
g6
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
-0.002/-0.008
VAR04
P Specify unit 0.01mm
mm
Enter value for VAR04
P Specify unit 0.01mm
mm
cm
inch
ft
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
B Specify unit 0.1mm
mm
Enter value for VAR08
B Specify unit 0.1mm
mm
cm
inch
ft
VAR10
ML Specify unit 1mm
mm
Enter value for VAR10
ML Specify unit 1mm
mm
cm
inch
ft
FIX04
M(Coarse)
M3
FIX06
E
2 mm
FIX08
Ka
mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D