??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
SJDMF2-P2.5-L2-B2
HELP_VARIABLE
公司
PRiCi FA
描述
JDMF,SJDMF,JDMFP,SJDMFP - 定位銷-大頭端平頭·標準型-尺寸指定型
明細表
SJDMF2-P2.5-L2-B2
MODEL
型號
TOL
D公差
MAT
材質
HN
硬度
CODE
Code
VAR02
D
mm
FIX02
D尺寸公差
mm
VAR04
P 指定單位0.01mm
mm
Enter value for VAR04
P 指定單位0.01mm
mm
cm
inch
ft
FIX04
P尺寸公差
0/-0.006 mm
VAR06
L 指定單位1mm
mm
Enter value for VAR06
L 指定單位1mm
mm
cm
inch
ft
VAR08
B 指定單位0.1mm
mm
Enter value for VAR08
B 指定單位0.1mm
mm
cm
inch
ft
FIX06
Sa
0 mm
FIX08
C
0.5 mm
VAR10
螺紋加工
FIX10
MH
-
FIX12
S2
0 mm
VAR12
加工頸部R
VAR14
變更倒角C
FIX95
資料文檔
資料文檔
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D