??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
JDMFB3-P3.5-L2-B3-ML3
HELP_VARIABLE
Company
PRiCi FA
Description
JDMFB,SJDMFB - Locating Pins - Large Flat Head - Threaded - Dimensions Configurable
Bill of material
JDMFB3-P3.5-L2-B3-ML3
MODEL
Model
TOL
D Tolerance
g6
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
-0.002/-0.008 mm
VAR04
P Specify unit 0.01mm
mm
Enter value for VAR04
P Specify unit 0.01mm
mm
cm
inch
ft
FIX04
P dim. Tolerance
0/-0.008 mm
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
B Specify unit 0.1mm
mm
Enter value for VAR08
B Specify unit 0.1mm
mm
cm
inch
ft
VAR10
ML Specify unit 1mm
mm
Enter value for VAR10
ML Specify unit 1mm
mm
cm
inch
ft
FIX06
C
0.5 mm
FIX08
M(Coarse)
M3
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D