??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SJDPFA5-P5.5-L5-B2
HELP_VARIABLE
Company
PRiCi FA
Description
JDPFA,SJDPFA,JDPVA,SJDPVA - Locating Pins - Sphere Large Head - Tapped - Dimensions Configurable
Bill of material
SJDPFA5-P5.5-L5-B2
MODEL
Model
LV1
Shape
TOL
D Tolerance
g6
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
-0.004/-0.012 mm
VAR04
P Specify unit 0.01mm
mm
Enter value for VAR04
P Specify unit 0.01mm
mm
cm
inch
ft
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
B Specify unit 0.1mm
mm
Введите значение для VAR08
B Specify unit 0.1mm
mm
cm
inch
ft
FIX04
Ka
mm
FIX06
M(Coarse)
M2
FIX08
Sa
3 mm
VAR10
Processing neck R
FIX95
PDF
PDF
Загрузка CAD-моделей
Вы еще не создали файл CAD или PDF для загрузки.
Предварительные просмотры
3D
Измерение
2D