??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
JDWU3-6
HELP_VARIABLE
Company
PRiCi FA
Description
JDWU,JDWUB,SJDWU - Height Adjusting Pins - Counterbored - L Configurable
Bill of material
JDWU3-6
MODEL
Model
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
No.
VAR04
L Specify unit 0.01mm
mm
Enter value for VAR04
L Specify unit 0.01mm
mm
cm
inch
ft
FIX02
D
12 mm
FIX04
d
3.5 mm
FIX06
d1
6.5 mm
FIX08
Sa
4 mm
FIX10
Applicable Screw
M3
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D