??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
JLX16SB4
HELP_VARIABLE
公司
PRiCi FA
描述
JLX16SB,JLX16S - 鉸鏈銷固定型用鍵-雙孔型
明細表
JLX16SB4
MODEL
型號
MAT
材質
HN
硬度
-
SUR
表面處理
CODE
Code
VAR02
No.
mm
FIX02
A
10 mm
FIX04
B
18 mm
FIX06
C
10 mm
FIX08
D
4.5 mm
FIX10
E
6 mm
FIX12
T
2.0 mm
FIX95
資料檔案
資料檔案
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D