??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
JLX44S4-10
HELP_VARIABLE
Company
PRiCi FA
Description
JLX42CB,JLX43CB,JLX44CB,JLX45CB,JLX42S,JLX43S,JLX44S,JLX45S - Pivot Pins - Lock Nut with Hex Socket Head
Bill of material
JLX44S4-10
MODEL
Model
MAT
Material
HN
Hardness
SUR
Surface treatment
ATT
Attachment
AMAT
Attachment Material
CODE
Code
VAR02
D
mm
FIX02
D Tolerance (g6)
-0.004/-0.012 mm
VAR04
L Specify unit 0.1mm
mm
输入参数值: VAR04
L Specify unit 0.1mm
mm
cm
inch
ft
FIX04
A
mm
FIX06
Ta
5 mm
FIX08
F
6 mm
FIX10
B
2.5 mm
FIX12
E
2 mm
FIX14
u
mm
FIX16
(n)
1.48 mm
FIX18
M(Coarse)
FIX20
Included Nut
VAR06
Thread Diameter
VAR08
MC Selection
mm
VAR10
Thread Part Length
VAR12
FC Specify unit 1mm
mm
FIX95
PDF
PDF
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览
3D
尺寸标注
2D