??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
KCMBB3-5-3
HELP_VARIABLE
Company
PRiCi FA
Description
KCMBB KCMBN - Ultra Short Head Stepped Bolts
Bill of material
KCMBB3-5-3
MODEL
Model
LV1
LV1 type
Ultra Short Head
MAT
Material
Equivalent to S45C
SUR
Surface treatment
CODE
Code
VAR10
M
VAR15
L
mm
Enter value for VAR15
L
mm
cm
inch
ft
VAR20
F
mm
Enter value for VAR20
F
mm
cm
inch
ft
FIX02
H
1.5 mm
FIX04
D
5 mm
FIX06
A
8 mm
FIX08
B
1.5 mm
FIX10
l
1.0 mm
FIX12
h1
1.5 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D