??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
KCMCB3-3-3
HELP_VARIABLE
Company
PRiCi FA
Description
KCMCB KCMCN - Short-end step bolts
Bill of material
KCMCB3-3-3
MODEL
Model
LV1
LV1 type
Short-headed
MAT
Material
Equivalent to S45C
SUR
Surface treatment
CODE
Code
VAR10
M
VAR15
L
mm
Enter value for VAR15
L
mm
cm
inch
ft
VAR20
F
mm
Enter value for VAR20
F
mm
cm
inch
ft
FIX02
H
2.0 mm
FIX04
D
5 mm
FIX06
A
8 mm
FIX08
B
2.0 mm
FIX10
l
1.0 mm
FIX12
h1
2.0 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D