??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KCMGD3-5-6
HELP_VARIABLE
Company
PRiCi FA
Description
KCMGD - Cap bolt3
Bill of material
KCMGD3-5-6
MODEL
Model
KCMGD3-5-6
LV1
LV1 type
Full-length designated type
LV2
LV2 type
Knurling pattern
MAT
Material
Equivalent to SUS303
CODE
Code
KCMGD
VAR10
M
VAR15
l
mm
Enter value for VAR15
l
mm
cm
inch
ft
VAR20
L
mm
Enter value for VAR20
L
mm
cm
inch
ft
FIX02
A1
12 mm
FIX04
H
2.5 mm
FIX06
d2
6 mm
FIX08
d
2.2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D