??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
KSCRNT10
HELP_VARIABLE
Company
PRiCi FA
Description
KCRNT KSCRNT KCRNTS KSCRNTS - Round hole nut
Bill of material
KSCRNT10
MODEL
Model
LV1
LV1 type
Round hole nut
LV2
LV2 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
M
FIX02
MXP
FIX04
D
25 mm
FIX06
T
8 mm
FIX08
d
4.6 mm
FIX10
b
5 mm
FIX12
Wrench Size
4 mm
FIX14
M1
4
FIX16
C
0.5 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D