??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
KFJMC3
HELP_VARIABLE
Company
PRiCi FA
Description
KFJMA,KFJMB,KFJMC,KFJMAS,KFJMBS,KFJMCS - Floating Joints Flange Mounting - Threaded - Standard Type
Bill of material
KFJMC3
MODEL
Model
LV1
Type
MAT
Material
SUR
Surface treatment
HN
Hardness
45~55HRC
CODE
code
VAR02
M
FIX02
A
42 mm
FIX04
D1
18 mm
FIX06
D2
13 mm
FIX08
t
5 mm
FIX10
H
10 mm
FIX12
P.C.D
30 mm
FIX14
d
4.5 mm
FIX16
d1
8.0 mm
FIX18
h
5.1 mm
FIX20
W
24 mm
FIX22
P
30 mm
FIX24
MxPitch
3×0.5
FIX26
F
5 mm
FIX28
L
14 mm
FIX30
D
12 mm
FIX32
Ba
17 mm
FIX34
T
5.0 mm
FIX36
C
10 mm
FIX38
L1
6 mm
FIX40
SR
40 mm
VAR04
Flange Cut
FIX42
K
0 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D