??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KHC2020
HELP_VARIABLE
Company
PRiCi FA
Description
KHC - Aluminum alloy butterfly hinge 2 (special for profile)
Bill of material
KHC2020
MODEL
Model
KHC2020
MAT
Material
aluminium alloy
SUR
Surface treatment
-
CODE
code
KHC
VAR02
No.
FIX02
P
20 mm
FIX04
Q
14.0 mm
FIX06
L
30 mm
FIX08
L1
39 mm
FIX10
d
4.8 mm
FIX12
T
5.2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D