??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KHLRBH4-6
HELP_VARIABLE
Company
PRiCi FA
Description
KHLRBH - Floating Joints - Holder Side Bar Type - T Configurable
Bill of material
KHLRBH4-6
MODEL
Model
KHLRBH4-6
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
CODE
Code
KHLRBH
VAR02
D
mm
VAR04
h Specify unit 1mm
mm
Enter value for VAR04
h Specify unit 1mm
mm
cm
inch
ft
FIX02
Ba
6 mm
FIX04
D1
4.5 mm
FIX06
T
4 mm
FIX08
T Tolerance
0/-0.12
FIX10
L
16 mm
FIX12
H
16 mm
FIX14
F
4 mm
FIX16
S
6 mm
FIX18
P
8 mm
FIX20
d
4.5 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D