??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LBKPL6
HELP_VARIABLE
Company
PRiCi FA
Description
LBFPL,LBNFPL,LBKPL,LBNKPL,LBHPL,LBNHPL - Linear Bearing-Double Liner Pilot Flanged
Bill of material
LBKPL6
MODEL
Model
LV1
Type
OMAT
Outer Cylinder Material
Equivalent to SUJ2
OHN
Outer Cylinder Hardness
58HRC~
OSUR
Outer Cylinder Surface treatment
BMAT
Balls Material
Equivalent to SUJ2
RMAT
Retainer Material
resin
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
VAR10
d
mm
FIX02
d Tolerance
0/-0.010 mm
FIX04
D
12 mm
FIX06
D Tolerance
mm
FIX08
L
35 mm
FIX10
L Tolerance
±0.3 mm
FIX12
f
5 mm
FIX14
B
28 mm
FIX16
T
5 mm
FIX18
d2
3.5 mm
FIX20
d1
6.0 mm
FIX22
t
3.1 mm
FIX24
P.C.D
20 mm
FIX26
W
22 mm
FIX28
F
20 mm
FIX30
A
- mm
FIX32
Basic Load Rating C (Dynamic)
324 N
FIX34
Basic Load Rating Co (Static)
529 N
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D