??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
LPFDCB12-10
HELP_VARIABLE
Company
PRiCi FA
Description
LPFDCB,LPFDCN,LPFDS - Adjust the screw
Bill of material
LPFDCB12-10
MODEL
Model
LV1
LV1 type
Adjust the screw
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
M
VAR15
L
mm
FIX02
B
6 mm
FIX04
M×p
M12×1.0
FIX06
d
3.5 mm
FIX08
H1
4 mm
FIX10
Ha
8.5 mm
FIX12
shiyongluoshuan
M3
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D