??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
LPFQ4-1010.5
HELP_VARIABLE
Company
PRiCi FA
Description
LPFQ,ZS38F - Lock bolt - ball head type
Bill of material
LPFQ4-1010.5
MODEL
Model
LV1
LV1 type
The ball head type
MAT
Material
SUR
Surface treatment
MAT1
Ball joint material
HN
Hardness
55~60HRC
CODE
Code
VAR02
M
VAR04
gongchenchicun
mm
FIX02
La
10.5 mm
FIX04
L1
2.1 mm
FIX06
A
7.0 mm
FIX08
E
4 mm
FIX10
B
3 mm
FIX12
C
2.0 mm
FIX14
d1
2.5 mm
FIX18
S
0.8 mm
FIX22
naifuzhi(kN)
1.3 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D