??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
LPTCS5.5
HELP_VARIABLE
Company
PRiCi FA
Description
LPTCM,LPTCS,LPTDM,LPTDS - Stop pin - spherical
Bill of material
LPTCS5.5
MODEL
Model
LV1
LV1 type
MAT
Material
HN
Hardness
SUR
Surface treatment
CODE
Code
VAR02
B
mm
VAR04
H Fixed(Specified unit 0.5mm)
mm
FIX02
M(Coarse)
3
FIX04
La
5 mm
FIX06
(C)
6.4 mm
FIX08
T
mm
FIX10
SR
7.5 mm
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D