??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
LS34SG94-B
HELP_VARIABLE
Company
PRiCi FA
Description
LS34SG - Concealed handle standard type four external thread fixed internal type
Bill of material
LS34SG94-B
MODEL
Model
LS34SG94-B
LV1
Back shape
plane
LV2
Mounting hole
4 external threads
MAT
Material
SUS304
SUR
Surface treatment
Mirror polishing
CODE
Code
LS34SG
VAR02
A
mm
VAR04
Installation method
FIX02
C
61.0 mm
FIX04
D
60 mm
FIX06
E
25 mm
FIX08
H
17.0 mm
FIX10
h
14 mm
FIX12
T
5 mm
FIX14
M
4
FIX16
a
76 mm
FIX18
W
43 mm
FIX20
V
63 mm
FIX22
P
32 mm
FIX24
Reference weight
0.08 kg/pcs
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D