??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
LS43A130
HELP_VARIABLE
Company
PRiCi FA
Description
LS43A,LS43AB,LS44ZB - Concealed handle foldable exterior type
Bill of material
LS43A130
MODEL
Model
MAT1
Handle body material
MAT2
Handle material
SUR1
Handle body surface treatment
SUR2
Handle surface treatment
CODE
Code
VAR02
A
mm
FIX02
A1
mm
FIX04
D
91 mm
FIX06
D1
mm
FIX08
H
mm
FIX10
T
mm
FIX12
P
118.0 mm
FIX14
Q
mm
FIX16
b
mm
FIX18
a
79.0 mm
FIX20
Reference weight
mm
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D